Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image

Back-up Power Connection -  Stab-lok Loadcentre Generator Panels




The convenience of a 200A service entrance loadcentre combined with the safety of an back-up generator panel. This panel offers up to 68 circuits under normal utility power and 24 circuits that can be used to operate critical loads such as heating, lights, pumps and refrigeration in emergency situations. The panel is factory wired for use with a bonded neutral generator, but for flexibility, simply field modification allows this panel to be used with unbonded neutral generators as well.

To know more

To learn more about 

  • Overview
    • Description
  • Downloads
    • Documents
  • Support
    • Contact Us