Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image

Recreational Vehicle Park Panels -  ServicePak Power Outlets -

Square D



QO Recreational Vehicle Park Loadcentres (ServicePak)

Used to provide temporary power connection at recreational vehicle parks. Each receptacle is protected by either GFCI or standard QO® circuit breaker in compliance with CEC requirements. These panels include the following features:

  • Type 3R weatherproof enclosure
  • 10,000 RMS symmetrical ampere short circuit current rating
  • All receptacles and circuit breakers included
  • Not suitable for use as service entrance equipment
  • Enclosures with provision for field installable type "B" hubs

Cat Number                                   Pedestal mounted                                          Box size
QO2RVP50B                                 2cct 50A RV enc/pedestal                            RVP1+ Pedestal
QO2RVP50BG                              c/w QO115GFI 
QO2RVP50BGFI                            c/w QO115GFI / QO130GFI 
QO3RVP75C                                 3cct 75A RV enc/pedestal                            RVP2 + Pedestal
QO3RVP75CG                               c/w 1 QO115GFI / 2 QO130I 
QO3RVP75CGFI                            c/w 1 QO115GFI / 2 QO130GFI 
QO4RVP100D                               4cct 100A RV enc/pedestal                           RVP3 + Pedestal
QO4RVP100DG                             c/w 1 QO115GFI, 1 QO130, 1 QO250 
QO4RVP100DGFI                          c/w 1 QO115GFI, 1 QO130GFI, 1 QO250                             

QO & Stab-lok Mobile Home and Trailer Loadcentres

For trailer park, mobile home and temporary use power needs, Schneider Electric offers the following Stab-lok and Square D product solutions.       

Stab-lok                                                                                             Mains
Cat Number                                                                                          Rating
RH102-4CHTS                          4cct                                                      60 amp
RH104-8CHTS                          8cct 100A                                           100 amp
RH104-8CHTS-2                       8cct 100A (sub-feed provision)         100 amp
RVPP-2 Pedestal 
Cat Number  
QO2L30TTS                            2 cct  T = factory installed ground bar   30 amp
QO24L50TTS                          4 cct                                                       50 amp
QO24L70TS                            4 cct                                                       70 amp
QO612L100TF/S                     12 cct                                                   100 amp
QO612L100DTF/S                   12 cct  D = with door                           100 amp

  • Do not come with factory installed circuit breakers, order separately.
  • Not suitable for use as service entrance equipment. 
To know more

To learn more about 

  • Overview
    • Description
  • Downloads
    • Documents
  • Support
    • Contact Us