The quality you expect from Schneider Electric, the industry leader, is built into all Homeline® loadcentres. One example is our exclusive Qwik-Open® circuit breakers, which give homeowners a new standard for reliable, fast-acting circuit protection. In addition, our commitment to technological leadership has brought a new level of electrical safety to the residential market, with innovative solutions such as Surgebreaker® Plus whole house surge protection and Arc-Dtect ® arc fault circuit interrupters.
From leading innovations in circuit protection and exclusive features to a comprehensive selection of options and accessories, Canadian Homeline loadcentres are the smart choice for value-minded contractors, remodelers, builders and homeowners.
Feature for feature, Homeline panels outclass the competition.
All Homeline loadcentres feature:
- Welded box construction
- Robertson/slot neutral
- ground and trim screws
- Single phase 120/240 Volt
| Indoor (NEMA type 1) Main Breaker, 12 to 60 spaces |
- 200Amp Maximum, tin plated aluminum bus
- 60 spaces, 120 circuits max.
- Short circuit rating
- Standard 22kAIC – main breaker (50 to 200A)
- Series rating up to 100kAIC
- Distributed neutral
- Shielded bus bar
- Appliance white combination flush/surface mount trim
- Top or bottom feed
- Multiple horizontal and vertical ground bar mounting locations
- Provision for optional door lock
|
| Indoor (NEMA type 1) Main Lug, 2-42 spaces |
- 125A maximum tin plated aluminum bus
- 42 spaces – 84 circuits max
- Short circuit rating
- Standard 10kAIC – main lug
- Series ratings up to 100kAIC
- ASA49 grey , 2 thru 6 space loadcentres
- Top or bottom feed
|
| Homeline fusible Loadcentre Inserts (HFLCI), Indoor (Nema Type 1) Main Lug |
- 125A maximum tin plated aluminum bus
- 12 spaces, 24 circuits maximum
- Short circuit rating
- Standard 10kAIC
- Series ratings up to 100kAIC
- Architectural white surface mount trim with door
|
| Outdoor (Nema Type 3R), Main Breaker, 8 to 20 spaces |
- 225A maximum tin plated aluminum bus
- 20 spaces, 40 circuits max
- Short circuit rating
- Standard 22kAIC – main breaker
- Series ratings up to 100kAIC
- Distributed neutral bar design
- Shielded bus bar
- Side hinged door
- Stainless steel locking hasp
|
| Outdoor (Nema Type 3R), Main Lug, 2 to 12 spaces |
- 125A maximum tin plated aluminum bus
- 12 spaces, 24 circuits max
- Short circuit rating
- Standard 10kAIC – main lug
- Series ratings up to 100kAIC
- Stainless steel locking hasp
|
|