Technical FAQs

Ask a Question

What are the catalog numbers and ampere ratings for Multi-9 comb busbars?

Issue:
What are the part numbers and ampacity ratings for Multi-9 comb bus bars?

Product Line:
This applies to all Multi 9 C60 Comb Bus.

Environment:
Multi 9 C60 Comb Bus

Cause:
Need to know what the ampere rating of the comb bus is.

Resolution:
Here are all of the available comb bus part numbers and their ratings along with accessories:
UL1077:        
These bars can not be cut to length.      
Description Length Type Cat. No. Ampere
    10285 65A with 1 central power supply point and 100A with 2 central power supply points
12P Comb Bus Bar 8.5 in. (216 mm) 10286 65A with 1 central power supply point and 100A with 2 central power supply points
    10287 65A with 1 central power supply point and 100A with 2 central power supply points
UL489:        
These bars can not be cut to length.      
240Vac:        
6P Comb Bus Bar    4.25 in. (108 mm) 10170 100A
12P Comb Bus Bar    8.5 in. (216 mm) 10171 100A
12P Comb Bus Bar 8.5 in. (216 mm) 10172 100A
12P Comb Bus Bar) 8.5 in. (216 mm) 10173 100A
480Y/277Vac:        
6P Comb Bus Bar 4.25 in. (108 mm 10180 20A
12P Comb Bus Bar 8.5 in. (216 mm) 10181 20A
12P Comb Bus Bar 8.5 in. (216 mm) 10182 20A
12P Comb Bus Bar 8.5 in. (216 mm) 10183 20A
12P Comb Bus Bar 8.5 in. (216 mm) 10193 20A (For use with auxiliaries)
 
Catalog Numbers for IEC Rated C60 Comb Bus Bars    
These bars may be cut to length.      
Description Length Type Cat. No.  
    A9XPH112
100A with 1 central power supply point and 120A with 2 central power supply points
12P Comb Bus Bar 8.5 in. (216 mm) A9XPH212
100A with 1 central power supply point and 120A with 2 central power supply points
    A9XPH312
100A with 1 central power supply point and 120A with 2 central power supply points
    A9XPH412
100A with 1 central power supply point and 120A with 2 central power supply points
    A9XPH124
100A with 1 central power supply point and 120A with 2 central power supply points
24P Comb Bus Bar 17 in. (432 mm) A9XPH224
100A with 1 central power supply point and 120A with 2 central power supply points
(package of 2)   A9XPH324
100A with 1 central power supply point and 120A with 2 central power supply points
    A9XPH424
100A with 1 central power supply point and 120A with 2 central power supply points
    A9XPH157
100A with 1 central power supply point and 120A with 2 central power supply points
54P Comb Bus Bar 39.4 in. (1 m) A9XPH257
100A with 1 central power supply point and 120A with 2 central power supply points
    A9XPH357
100A with 1 central power supply point and 120A with 2 central power supply points
    A9XPH457
100A with 1 central power supply point and 120A with 2 central power supply points
 
End Caps for IEC Rated C60 Comb Bus Bars
Description Type Cat. No.
End Caps for Comb Bus Bar A9XPE110
(10 pieces) A9XPE210
  A9XPE310
  A9XPE410
 
C60 Connectors    
Description Wire Size Cat. No.
UL489 240Vac (15 Pieces) #1-#12AWG(4-36mm2) 10175
UL489 480Vac (15 Pieces) #1-#12AWG(4-36mm2) 10185
IEC Connector (4 Pieces)  2 AWG (25 mm2) A9XPCM04
 
Tooth Caps for Comb Bus Bars  
Description Cat. No.
Tooth Caps for UL1077 Comb Bus Bar (29 pieces) 60488
Tooth Caps for UL489 Comb Bus Bar (9 pieces) 10190
Tooth Caps for IEC Comb Bus Bar (20 pieces) A9XPT920
Was this helpful?
What can we do to improve the information ?