Technical FAQs

Ask a Question

What are the UL and IEC ratings for the Merlin Gerin C60 breakers?

Product Line:
Multi 9 C60 Breakers

Resolution:
Ratings per UL Standards     UL 489/CSA C22.2 No.5 C60   UL 489/CSA C22.2 No.5 C60  
      (240 Vac)       (480Y/277 Vac)    
Number of Poles     1P 1P 2P 3P 1P 2P 3P  
Rated Current at 77°F (25°C)     0.5–20 A 25–35 A 0.5–35 A 0.5–35 A 0.5–20 A 1–20 A 1–20 A  
    120 V 10 kA 10 kA 10 kA  
  AC 50/60 Hz 240 V 10 kA 10 kA 10 kA 10 kA 10 kA 10 kA 10 kA  
Interrupting Ratings   277 V 10 kA 10 kA 10 kA  
as per UL 489/CSA C22.2 No.5   480Y/277 V 10 kA 10 kA  
  DC 60 V 10 kA 10 kA 10 kA  
    125 V 10 kA  
                     
Ultimate Breaking Capacity (Icu) AC 50/60 Hz 240 V 10 kA 10 kA 20 kA 20 kA 10 kA 10 kA 10 kA  
as per IEC 60947-2 Standard   415V 10 kA 10 kA 10 kA 10 kA 10 kA 10 kA 10 kA  
    440V 6 kA 6 kA 6 kA 6 kA  
Ratings per UL Standards      UL 1077 C60            
Number of Poles     1P 2P 3P 4P        
Rated Current at 77°F (25°C)      0.5–63 A  0.5–63 A  0.5–63 A  0.5–63 A        
    120 Vac 10 kA        
  50/60 Hz 240 Vac 10 kA 10 kA 10 kA 10 kA        
Interrupting Ratings   277 Vac          
as per UL 1077   480Y/277 Vac              
    65 Vdc 10 kA        
    125 Vdc 10 kA        
    240 V 10 kA 20 kA 20 kA 20 kA        
Ultimate Breaking Capacity (Icu) AC 50/60 Hz 415V   10 kA 10 kA 10 kA        
as per IEC 60947-2 Standard   440V 6 kA 6 kA 6 kA        
                     
Ratings per IEC 60947-2    N40  C60N  C60H  C60L  C120H
Number of Poles   1 (Ø + N) 1 2, 3, 4 1 2, 3, 4 1 2, 3, 4 1 2, 3, 4
Rated Current 25°C (77°F) In 1–40 A  1–63 A 1–63 A 1–40 A  1–40 A 1–25 A 1–25 A
Rated Current (A) 40°C (104°F) In  —  —  —  —  —  —  — 63–125  63–125
Rated Voltage Ue 230 V 440 V 440 V 440 V 440 V 440 V 440 V 440 V 440 V
  130 Vac  —  —  —    —  —  —    —
  230–240 Vac 7.5 kA 10 kA 20 kA 15 kA 30 kA 25 kA 50 kA 15 kA 30 kA
  400–415 Vac 2 kA 3 kA 10 kA 4 kA 15 kA 6 kA 25 kA 4 kA 15 kA
Ultimate Breaking Capacity (Icu) 440 Vac  —  — 6 kA  — 10 kA  — 20 kA  — 10 kA
as per IEC 60947-2 Standard 1P 60 Vdc  — 15 kA  — 20 kA  — 25 kA  —  —  —
  2P 125 Vdc  —  — 2P 20 kA  — 2P 25 kA  — 2P 30 kA  —  —
     —  — 3P 30 kA  — 3P 40 kA  — 3P 50 kA  —  —
  3P 250 Vdc  —  — 4P 40 kA  — 4P 50 kA  — 4P 60 kA  —  —

CTA-ID : 2029103
Was this helpful?
What can we do to improve the information ?