Technical FAQs

Ask a Question

Are compression (crimp) lugs available for PowerPact molded case circuit breakers?

Issue:
Are compression (crimp) lugs available for PowerPact molded case circuit breakers?

Prodcut Line:
PowerPact H, J, L, M, P and R frame

Environment:
This applies to all PowerPact breakers.

Cause:
Need to use compression (crimp) lugs instead of the standard mechanical lugs.

Resolution:
Here is a listing of all of the compression (crimp) lugs available for PowerPact molded case circuit breakers.
 
Description
Circuit Ampere System Range Mounting Dimension A Max. Lugs per Cat. No. Qty.
  Breaker Type Rating   Type (in) Terminal   Per Kit
Compression Lug Kits for H-Frame and J-Frame Circuit Breakers          
Aluminum H-frame 60 A   6–2 AWG Al or Cu  Unit/I-line 1.2 1 YA060HD 3
Compression          150 A 1/0–4/0 AWG Al or Cu        2.5 1 YA150HD 3
Lug Kits J-frame 150 A 1–3/0 AWG Al or Cu        1.2 1 YA150JD 3
              250 A 3/0–350 kcmil Al or Cu   2.5 1 YA250J35 3
Copper H-frame 60 A 6–1/0 AWG Cu            1.0 1 CYA060HD 3
Compression          150 A 4–2/0 AWG Cu           1.2 1 CYA150HD 3
Lug Kits J-frame 150 A 6–1/0 AWG Cu           0.7 1 CYA150JD 3
              250 A 2/0–300 kcmil Cu         1.1 1 CYA250J3 3
Compression Lug Kits for L-Frame Circuit Breakers          
Aluminum L-frame 250 A   4-300 kcmil Al/Cu   Unit/I-linec 1.2 1 YA400L31K3 3
Compression           400 A 4-300 kcmil Al/Cu        2.5 2 YA600L32K3 6
Lug Kits           250 A 2/0-500 kcmil Al/Cu                       1 YA400L51K3 3
                600 A 2/0-500 kcmil Al/Cu                   2 YA600L52K3 6
                400 A 500-750 kcmil Al                       1 YA400L71K3 3
                                   500 kcmil Cu                                              
                250 A 4-300 kcmil Al/Cu                       1 YA400L31K4 4
                400 A 4-300 kcmil Al/Cu                       2 YA600L32K4 8
                250 A 2/0-500 kcmil Al/Cu                   1 YA400L51K4 4
                600 A 2/0-500 kcmil Al/Cu   1.2 2 YA600L52K4 8
                400 A 500-750 kcmil Al       2.5 1 YA400L71K4 4
                                   500 kcmil Cu          
Copper L-frame 250 A 2/0-300 kcmil Cu   Unit/I-line 1.2 1 CYA400L31K3 3
Compression           400 A 2/0-300 kcmil Cu         2.5 2 CYA600L32K3 6
Lug Kits           250 A 250-500 kcmil Cu                       1 CYA400L51K3 3
                600 A 250-500 kcmil Cu                       2 CYA600L52K3 6
                250 A 2/0-300 kcmil Cu                       1 CYA400L31K4 4
                400 A 2/0-300 kcmil Cu                       2 CYA600L32K4 8
                250 A 250-500 kcmil Cu                       1 CYA400L51K4 4
                600 A 250-500 kcmil Cu                       2 CYA600L52K4 8
Compression Lug Kits for M-Frame, P-Frame, and R-Frame Circuit Breakers        
Aluminum M-, P-frame 250 A   2/0-300 kcmil        Unit/I-line 3.7 2 YA250P3 1
Compression           300 A 4/0-500 kcmil            3.9 2 YA300P5  1
Lug Kits           400 A 2/0-300 kcmil         4.3 2 YA400P3 2
                400 A 500-750 kcmil         3.7 2 YA400P7 1
                600 A 4/0-500 kcmil         3.9 2 YA600P5 2
                800 A 500-750 kcmil         4.3 2 YA800P7 2
      R-frame 1200 A 2/0-300 kcmil I-line 3.8 4 YA1200R3 4
                1200 A 4/0-500 kcmil         4.4 4 YA1200R5 4
                1200 A 500-750 kcmil         4.4 4 YA1200R7 4
                2000 A 2/0-300 kcmil Unit   8 YA2000R3 2
                2000 A 4/0-500 kcmil                                8 YA2000R5 2
                2500 A 500-750 kcmil                                8 YA2500R7 2
Copper M-, P-frame 400 A   4/0-500 kcmil       Unit  3.3 2 CYA400P5 1
Compression           600 A 4/0-500 kcmil            3.3 2 CYA600P5  2
Lug Kits           800 A 500-750 kcmil         3.6 2 CYA800P7 2
      R-frame 1200 A 4/0-500 kcmil I-Line 3.5 4 CYA1200R5 4
     
 
 
 
          1200 A 500-750 kcmil         3.8 4 CYA1200R7 4
Proper wire bending space must be used when installing these lugs on I-Line breakers.

Instruction Bulletins
Compression Lug Kits for H-and J-frame Circuit Breakers
http://static.schneider-electric.us/docs/Circuit%20Protection/Molded%20Case%20Circuit%20Breakers/0250%20A%20Frame%20PowerPact%20J/Accessories/48940-225-01.pdf

Compression Lug Kits for PowerPact™ L-Frame Circuit Breakers
See attached bulletin attached below.

Compression Lug Kits for M-, P-, and R-frame Circuit Breakers
http://static.schneider-electric.us/docs/Circuit%20Protection/Molded%20Case%20Circuit%20Breakers/0800%20A%20Frame%20PowerPact%20M/Accessories/48049-147-02.pdf
Was this helpful?
What can we do to improve the information ?