Technical FAQs

Ask a Question

Starter and Feeder replacement stabs for Powerpact breakers.

Issue:
Starter and Feeder replacement stabs for Powerpact breakers.

Product Line:
Model 6 motor control centers.

Environment:
Products sold in the United States.

Cause:
Maintenance.

Resolution:
- Stab asy`s for Powerpact

Standard
80451-941-54 ( 15 - 30A )

80451-941-55 ( 35 - 150A )

80451-933-53 ( 175 - 200A )

80451-933-51 ( 225 - 250A )

Compac
80451-941-51 ( 15 - 30A )

80451-941-50 ( 35 - 150A )

80451-933-52 Used on both 175 - 200A and 225 - 250A

Starters

sz. 1 80451-941-53

sz. 2 80451-941-54

sz. 3 80451-941-55

sz. 4 80451-941-55 H frame

sz. 4 80451-933-53 J frame

sz. 5 80451-933-51


CTA-ID : 2050985
Was this helpful?
What can we do to improve the information ?