Technical FAQs

Ask a Question

What is the catalog number for 750 kcmil lugs for the Powerpact M and P frame breakers?

Issue:
Lug for 750 kcmil

Product Line:
Circuit Breakers

Environment:
Applies to Powerpact M and P unit mount breakers.

Cause:
Larger wire size required on Powerpact P.

Resolution:
AL800P7K (3 lugs per kit)
AL800P7K4 (4 lugs per kit)
(2) 3/0 AWG-600 kcmil Al-Cu, 750 kcmil wire must be compact AL only
For 800 amps and smaller Powerpact M frame:  fits both ends of unit mount, and fits ILINE construction.
For 800 amps and smaller Powerpact P frame:  fits ILINE construction, but does not fit onto ON end of unit-mount P frame circuit breakers.  It does fit the bottom end of Powerpact P frame circuit breakers.


AL1200P7KU (3 lugs per kit)
AL1200P7KU4 (4 lugs per kit)
(3) 3/0 AWG-600 kcmil Al-Cu, 750 kcmil wire must be compact AL only
For 1200 amps and smaller Powerpact P frame:  Unit mounted breakers only, does not fit on ILINE construction.
Does not fit on Powerpact M frame circuit breakers.


For more information on mechanical lug kits see instruction bulletin 48049-135-03 in technical library.

http://static.schneider-electric.us/docs/Circuit%20Protection/Molded%20Case%20Circuit%20Breakers/1200%20A%20Frame%20PowerPact%20P/Accessories/48049-135-03.pdf

Technical Library:

http://products.schneider-electric.us/technical-library/
Was this helpful?
What can we do to improve the information ?