Technical FAQs

Ask a Question

AC overcurrent fuses for Single Phase GT and TX Solar Inverters

Issue:

AC overcurrent fuses for Single Phase GT and TX Solar Inverters. For ground fault fuse, see solution 00000742

Environment:

Single Phase GT and TX Solar Inverters

Resolution:

Fuses are available at most industrial electrical suppliers or online from www.mouser.com  or www.newark.com or www.digikey.com   Schneider / Xantrex does not sell fuses. Fuses are not covered under the product warranty.    

Inverter Model(s): GT2.5
Fuse Rating: 15A, 250Vac SLOW-BLOW 3AG CERAMIC Fuse 1.25" x 0.25"
Fuse Model#: BUSSMANN MDA-15 or equivalent
 


Inverter Model(s): GT2.8 / TX2800
Fuse Rating: 15A, 250Vac SLOW-BLOW 3AG CERAMIC Fuse 1.25" x 0.25"
Fuse Model#: BUSSMANN MDA-15 or equivalent
 


Inverter Model(s): GT3.0 / GT3.3 / TX3300
Fuse Rating: 20A, 250Vac SLOW-BLOW 3AG CERAMIC Fuse 1.25" x 0.25"
Fuse Model#: LITTELFUSE 326-020 or equivalent
 

Inverter Model(s): GT3.8 / TX3800 / GT4.0
Fuse Rating: 25A, 250Vac SLOW-BLOW 5AG CERAMIC fuse 1.50" x 0.406"
Fuse Model#: LITTELFUSE FLM 25 or equivalent
 


Inverter Model(s): GT5.0 / TX5000
Fuse Rating: 30A, 250Vac SLOW-BLOW 5AG CERAMIC fuse 1.50" x 0.406"
Fuse Model#: LITTELFUSE FLM 30 or equivalent

 



Cause:

n/a
Was this helpful?
What can we do to improve the information ?