Technical FAQs

Ask a Question

What is the replacement for GC200C Ground Fault Relay?

Product Line:
GC200 Ground Fault Relays
 
Resolution:
GC200C is obsolete. The relay’s ground fault sensitivity setting of 3.0A to 30.0A is provided by the Vigrex RH99P and RH99M.
 
 
Model   Delay  Reset Control Voltage Sensitivity Cat. No.
DIN Rail Mounted
RH99M Adjustable (9 settings):
0, 0.06, 0.15,
0.23, 0.31, 0.5,
0.8, 1.0, 4.5 sec
Manual 12–24 Vac/12–48 Vdc
110–130 Vac
220–240 Vac
Adjustable, (9 settings):
0.03a, 0.1, 0.3, 0.5, 1,
3, 5, 10, 30 A
56370TD
56372TD
56373TD
Automatic 12–24 Vac/12–48 Vdc
110–130 Vac
220–240 Vac
56390TD
56392TD
56393TD
Panel Mounted
RH99P Adjustable (9 settings):
0, 0.06, 0.15,
0.23, 0.31, 0.5,
0.8, 1.0, 4.5 sec
Manual 12–24 Vac/12–48 Vdc
110–130 Vac
220–240 Vac
Adjustable (9 settings):
0.03a, 0.1, 0.3, 0.5, 1,
3, 5, 10, 30 A
56470TD
56472TD
56473TD
Automatic 12–24 Vac/12–48 Vdc
110–130 Vac
220–240 Vac
56490TD
56492TD
56493TD
 
Sensors Type Maximum Inside Diameter  Cat. No. 
    Current in. mm.  
Closed Toroids, Type A TA30 65 A 1.18 30 50437
PA50 85 A 1.97 50 50438
IA80 160 A 3.15 80 50439
MA120 250 A 4.72 120 50440
SA200 400 A 7.87 200 50441
GA300 630 A 11.81 300 50442
Vigirex Sensor Iron Rings (Optional) TA30 65 A 0.79 20 56055
PA50 85 A 1.58 40 56056
IA80 160 A 2.76 70 56057
MA120 250 A 4.33 110 56058
Split toroids, Type OA POAb 85 A 1.81 46 50485
GOAb 250 A 4.33 110 50486
Rectangular Sensors 280 x 115 1600 A 11.02 x 4.53 280 x 115 56053
470 x 160 3200 A 18.50 x 6.30 470 x 160 56054
 
For additional information see instruction bulletin links below.
Din Rail Mounted 48049-546-02
Panel Mounted 48049-547-02
Sensors 1518066AH
 
Was this helpful?
What can we do to improve the information ?