Technical FAQs

Ask a Question

What NEMA Type Enclosures are available for Circuit Breaker Type QOM2?

 

Issue:
Selecting an Enclosure for a QOM2 Circuit Breaker

Product Line:
Circuit Breaker Enclosures

Environment:
NEMA 1 (Indoor),  NEMA 3R (Outdoor)

Cause:
Proper Selection of an Enclosure for a QOM2 Circuit Breakers


Resolution:
Three Enclosures are available for use with Circuit Breaker Type: QOM2.

Indoor NEMA 1 Flush Mount:     QOM22225NF
Indoor NEMA 1 Surface Mount: QOM2222NF
Outdoor NEMA 3R Surface:      QOM22225NRB
No other NEMA Type Enclosures are available for the QOM2 Circuit Breaker
The QOM2 2-Pole, 240 Vac Max. Circuit Breaker is available in Ampere Ratings from 100A to 225A.
This Breaker is available with a Short Circuit Current Rating of 22,000 RMA Symmetrical Amperes Withstand Rating at 240 Vac Max.
Circuit Breaker Catalog Number Examples:  QOM2200VH, QOM2150VH, QOM2100VH, QOM2200VH1021
 

 


CTA-ID : 2000689

 

Was this helpful?
What can we do to improve the information ?