Original Equipment Manufacturers


                       
                       
                       

                      Your partner in textile

                      Ensure high productivity whilst minimising downtime from your breakages

                       
                       
                      Building state-of-the-art textile manufacturing equipment is your core competency. Whether for spinning or finishing, our solutions help you make the most of your installations throughout the entire life cycle.
                      Maximise output and efficiency
                      Our textile-specific solutions ensure continuous production from spinning to heat setting:
                      - Precisely synchronised speeds between rotor, threading device and feeding motors
                      - Increased printing efficiency through 60m/min. operating guiding speed and pattern accuracy of +/- 0.1 mm
                      - Accurate temperature control through a user-friendly interface.

                      Improve yarn and fabric quality
                      Yarn-breaking detection, semi-automatic joining and improved print quality are enabled by:
                      - Dedicated controllers with application-specific I/O
                      - High-performance constant speed/tension ratio
                      - Synchronised movement of servo motors
                       

                      Reduce downtime and maintenance
                      Remote diagnostics reduce down time and simplify maintenance with network connectivity
                       
                       

                      Success stories

                       

                      Improved spinning machine performance and efficiency
                        Read the success story

                       
                       
                       
                       

                      Video

                       

                      Improved textile machine speed and performance
                        Watch the video

                       
                       

                      Save time designing
                       Use a predefined architecture
                       Ask our experts to assist you in designing your machines

                      Products
                       ATV71 and ATV31 drives
                      Internal cooling system to eliminate the need for fans in the control panel.
                       Lexium 05 and Lexium 15 servo drives
                      Dedicated built-in textile functions.
                       Modicon M340, Premium and Twido automation platforms
                      Small footprint and easy connection.
                       Magelis XBT GT
                      Combination text and graphic displays.