Services


                                                                             
                                                                             
                                                                             

                                                                            Power System Studies

                                                                             
                                                                             

                                                                            System studies can provide economic benefits for small and large electrical systems, whether new or existing

                                                                            The reliability, efficiency, safety and other critical aspects of electrical power distribution systems can be maximized through proper system studies. Schneider Canada Services can provide extensive system studies services including :

                                                                            • AURE Electrical System Audit
                                                                            • Short Circuit Analysis
                                                                            • Time - Current Coordination
                                                                            • Power Factor Correction Analysis
                                                                            • Harmonic Analysis
                                                                            • Transient Analysis
                                                                            • Load Flow
                                                                            • Motor Starting / Voltage Drop Analysis
                                                                            • Motor Torque - Speed Acceleration Analysis
                                                                              

                                                                            These comprehensive programmes :

                                                                            • Provide information about the system under normal and abnormal operating conditions
                                                                            • Describe where and how energy is being used
                                                                            • Show whether protective devices are properly rated and set
                                                                            • Help avoid catastrophic failures due to short circuits
                                                                            • Illustrate the effects of harmonics
                                                                            • Identify opportunities for cost savings from reduced demand
                                                                            • Highlight potential problem areas
                                                                            • Provide specific cost benefits; for example:
                                                                                     -    Insurance companies may offer reduced premiums for facilities that have under gone a Short Circuit
                                                                                          Analysis
                                                                                     -    A Harmonic Analysis identifies equipment exposed to destructive harmonics and provides solutions
                                                                                          to increase product life and avoid damage or failure

                                                                            This information enables the system operators to make better decisions when managing the electrical distribution system.

                                                                              
                                                                             
                                                                            To know more

                                                                            To know more 

                                                                            Requests for Solutions, Products and Services information

                                                                            • 24 Hour Service

                                                                            Call 1 (800) 265-3374