Services


                                                                             
                                                                             
                                                                             

                                                                            Motor Control Centre

                                                                             
                                                                             
                                                                            When problems arise due to the increasing need for maintenance and the scarcity of spare parts for aging Merlin Gerin Type DA or Selpact circuit breakers, Schneider Canada Services offers a new solution : Replace the older device with modern Masterpact circuit breakers. Masterpact power circuit breakers are IEC/UL/ ANSI/ NEMA listed devices with all the advantages supplied by the latest technology :



                                                                            Model 4 Motor Control Centre Refurbishment

                                                                            Improved Electrical Reliability involves the refurbishment of obsolete Model 4 Motor Control Centres with state-of-the-art equipment.

                                                                            The Square D Model 4 Control Centres that are affected include those that have the 899x model numbers, that were installed between 1967 through 1987.

                                                                             
                                                                            Schneider Canada Services can enhance your process by adding:
                                                                            • Variable speed drives
                                                                            • Automation Equipment
                                                                            • Power Measurement Instruments

                                                                            to increase the level of efficiency of converting raw goods to finished goods.

                                                                            We estimate a total (material and installation) cost reduction of refurbishment over new at 20%

                                                                            Model 2 & 3 Model Control Centre Retrofit

                                                                            In many motor control installations, the basic Motor Control Centre is still sound but components may have aged and deteriorated. Upgrading existing equipment enhances the integrity and serviceability of the entire structure.

                                                                            Advantages :

                                                                            • Low Cost, the existing structure and cabling remains unchanged
                                                                            • Minimal downtime
                                                                            • The retrofit can be done either in Schneider Canada Services Solution Centre or on site
                                                                            • Modern, approved components that meet current standards
                                                                            • Full warranty coverage
                                                                            • Availability of spare parts
                                                                            • Full technical support by Schneider Canada Services

                                                                            Model 2 Motor Control Centres

                                                                            The following services are available for all Model 2 M.C.C units :

                                                                            • Replacement of existing breaker or switch with MAG-GARD®, circuit protector or flange-operated disconnect switch
                                                                            • Replacement of vertical lift with Square D Type S starters with thermal overload relays, Motor Logic or Telemecanique Type LT, solid state motor protection relays
                                                                            • Reconditioning of the unit stab-in assembly
                                                                            • Refurbishment of the existing saddle hinge assembly and stab-in porcelain insulator

                                                                            Model 3 Motor Control Centres

                                                                            Schneider Canada Services can perform the following :

                                                                            • Reconditioning of the existing M.C.C's, including new busbars and insulators
                                                                            • Upgrade the M.C.C's units with new components
                                                                            • Provide new units for existing Control Centres
                                                                            • Installation of retrofitted Motor Control Centres and parts

                                                                            Click here to access the MCC's product page

                                                                              
                                                                             
                                                                            To know more

                                                                            To know more 

                                                                            Requests for Solutions, Products and Services information

                                                                            • 24 Hour Service

                                                                            Call 1 (800) 265-3374