For many years, manufacturers have relied on the Federal Pioneer Type VC Medium Voltage Motor Starter to control their processes. This device is now obsolete and spare parts are unavailable. Schneider Canada Services provides a Roll-in solution that replaces the existing motor starter unit with a new Type MVRFC3 vacuum type device.
Advantages
- Prolonged viability of installed equipment
- Cost Efficient solution
- No cell modifications
- Minimized downtime
- Reduced risk of system failures
- Availability of spare parts
|
|
Features
- New device uses a modern vacuum contactor unit>
- The protective relaying and control schematic diagram of the existing starter are maintained; although, upgrades and changes can also be made at this time.
- All retrofit components used are part of CSA or UL approved assemblies and conversions are performed in accordance with
ANSI C37.59
The maximum ratings of the MVRFVC3 unit are :
KV
|
MVA
3 phase
|
HP (FVNR)
|
AMPERAGE
|
BIL
|
2.4
|
200
|
1500
|
360
|
60K
|
4.8
|
350
|
2500
|