Relay technology has significantly improved from the first generation. New microprocessor based relays are improving distribution protection and reducing Capital, Operational and Maintenance Costs.
Schneider Canada Services can offer a complete package to upgrade your protection scheme, from the engineering to the commissioning and testing of any protection system.
Schneider Electric has been manufacturing Medium Voltage Digital protection relays for over 15 years. The SEPAM 1000 and SEPAM 2000 series provide numerous improvements and extended features :
- Continuous self testing for high reliability and reduced downtime
- Wide selection of trip curves to meet any existing application
- Zone Selective Protection to Improve Co-ordination Scheme
- Circuit Breaker Monitoring for Predictive Maintenance
- Waveform capture
- Metering
- Easily programmable alarms and settings
- Remote monitoring, control and setting adjustment via communication / Modbus, Ethernet TCP / IP
- Extended choice of Input / Output and RTD inputs
SEPAM Family Products
|
SEPAM 1000 +
- Designed to meet the most common applications with current or voltage protection for distributed feeders, motors and tranformers.
- Represents the best economical solution without any compromise on reliability
- Provides all the extended features
- Extended Power metering capabilities by combining SEPAM 1000+ and Power Logic devices
|
|
SEPAM 2000
- Intended for the most demanding applications
- Combines Voltage and Current protection
- Extended power metering capabilities
- built in programmable PLC to allow powerful and flexible control and monitoring
|
|
SEPAM 100 LA
- Provides basic overcurrent and ground fault protection
- Does not require an auxiliary power supply
|
|
Vigilohm THR
- Continuous insulation monitoring for delta networks
|
Download Specification files :