Offices


               
               
               

              Application: HVAC Control

               
               

              Pains & drivers

               

               

              HVAC Control applications include products, systems and services aimed at controlling HVAC equipment in order to:
              • Provide required environmental conditions (temperature, air displacement speed, moisture, CO², etc) for occupant’s comfort and building efficiency
              • Minimise energy consumption
              • Reduce other costs, such as operation, maintenance and repair costs

              How can a customer manage energy more efficiently?

              • HVAC can represent up to 70% of energy consumption depending on segments.
              • Different methods can be combined to save energy costs for HVAC in a range of 15% to 30%:
                - Program temperature set point according to occupancy
                - Adapt heating or cooling production power according to real building needs
                - Raise temperature to comfort level when occupant presence is detected
                - Adapt ventilation flow according to occupancy or internal air pollution level
                - Recover heating or cooling energy from extracted air

              Solutions or architectures used in the application

              • Stand-alone control products are used for local or central control (time switches, thermostats, clock-thermostats, stand-alone controllers).
              • HVAC control systems permanently provide each area with optimised environmental conditions.
              • Building Automation Control Systems control HVAC among various functions, such as lighting control, blind control, or security.
              • Energy services enable systems to secure year-round maximum savings and high comfort level for occupants. Energy services can include:
                - Engineering services
                - Commissioning
                - Maintenance
                - Energy reporting
                - Monitoring & Targeting
                
               
              To know more

              To know more 

              Requests for Solutions, Products and Services information

              Telephone : 1-800-565-6699