Retail


                 
                 
                 

                Application: HVAC Control

                 
                 

                Pains & drivers

                 

                 

                HVAC Control applications include products, systems and services aimed at controlling HVAC equipment in order to:
                • Provide required environmental conditions (temperature, air displacement speed, moisture, CO², etc) for occupant’s comfort and building efficiency
                • Minimise energy consumption
                • Reduce other costs, such as operation, maintenance and repair costs

                How can a customer manage energy more efficiently?

                • HVAC can represent up to 70% of energy consumption depending on segments.
                • Different methods can be combined to save energy costs for HVAC in a range of 15% to 30%:
                  - Program temperature set point according to occupancy
                  - Adapt heating or cooling production power according to real building needs
                  - Raise temperature to comfort level when occupant presence is detected
                  - Adapt ventilation flow according to occupancy or internal air pollution level
                  - Recover heating or cooling energy from extracted air

                Solutions or architectures used in the application

                • Stand-alone control products are used for local or central control (time switches, thermostats, clock-thermostats, stand-alone controllers).
                • HVAC control systems permanently provide each area with optimised environmental conditions.
                • Building Automation Control Systems control HVAC among various functions, such as lighting control, blind control, or security.
                • Energy services enable systems to secure year-round maximum savings and high comfort level for occupants. Energy services can include:
                  - Engineering services
                  - Commissioning
                  - Maintenance
                  - Energy reporting
                  - Monitoring & Targeting
                  
                 
                To know more

                To know more 

                Requests for Solutions, Products and Services information

                Telephone : 1-800-565-6699