Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Medium Voltage Distribution and Grid Automation

Medium Voltage Switchgear

Discover our range of medium-voltage switchgear with air, gas or shielded solid insulated technologies. Our MV switchgear can be used in a full range of primary or secondary distribution applications with AIS, GIS and 2SIS technologies embedded with leading protection and automation that brings IoT connectivity to your MV installation.

Shielded Solid Insulated Switchgear

Shielded Solid Insulated Switchgear

Shielded Solid Insulated Switchgear

Discover the new compact MV Switchgear featuring SF6-free Shielded Solid Insulation (2SIS) and incidentally touch safe system. Premset dramatically improves the most important aspects of today's MV Switchgear. It introduces a compact (SF6-free), smart grid ready solution with the simplest installation and service procedures due to insulation and shielding of all live parts. Premset is the first ever MV Switchgear to attain the SILVER AWARD in electrical safety (voted by Plant Engineering).

View Details

Gas Insulated Switchgear

CBGS-0

CBGS-0

Gas-insulated switchgear with solid dielectric busbar for applications up to 38kV. CBGS-0 consists of several functional modules. Each unit consists of a busbar compartment, main compartment (SF6 insulated), MV cable compartment, and LV cabinet. Much like Schneider Electric's other offerings, no maintenance is required in the main compartment and the busbar system allows for seamless installation without any gas handling.

View Details
DVCAS

DVCAS

38kV switchgear for transformer substations in wind farms. DVCAS is a modular, customizable gas-insulated switchgear solution for transformer protection and as an RMU in wind farms. This reliable UL listed product line is arc resistant, providing maximum protection for operations personnel.

View Details
GHA

GHA

Gas-insulated switchgear with gas-insulated busbar for heavy duty applications up to 38kV. GHA is UL listed and offers high ratings for 38kV applications. This robust, gas-insulated switchgear has a unique busbar system incorporating busbar link or B-Link technology which eliminates the need for gas handling on-site. This allows end-users to take advantage of the benefits of complete gas-insulation with a more eco-friendly solution.

View Details
WI

WI

Gas-Insulated Switchgear up to 52 kV. WI is a compact, modular, GIS switchgear for primary distribution. Panels are suitable for configuring single or double busbar switchgear.

View Details

Air Insulated Switchgear

Masterclad MV Arc Resistant Metal-Clad Switchgear Schneider Eletric

Masterclad MV Arc Resistant Metal-Clad Switchgear

Air-insulated, arc resistant drawout switchgear with vacuum circuit breakers for large, complex power distribution and control. Masterclad arc resistant switchgear is built to ANSI C37.20.2 standards and employs vacuum circuit breakers to provide switching, control, and protective applications at medium voltage levels. Available in voltages from 4.76kV to 15kV and current ranges from 1200A to 4000A. Arc Resistant type 2B per C37.20.7.

View Details
Medium Voltage Distribution and Energy Automation Schneider Eletric

HVL/cc Switchgear

Provides compact and programmable switching and power fuse protection for power distribution. HVL/cc is the smallest footprint switchgear in the power distribution market. In addition to power fuse short circuit protection, it is packed with special switching features like current transformers, simplified grounding system, infrared viewing window, and optional control methods. Its compact Class 1 Div 2 design uses a factory sealed sulfur hexafluoride compartment for load break switching and power fuses for short circuit protection.

View Details
HVL Switchgear Schneider Eletric

HVL Switchgear

itional load break air switch with power fuse protection for power distribution. Square D’s HVL is the original open air switchgear for visual confirmation of load interruption. Power fuses provide short circuit protection. Interlocks ensure that the switch and fuse compartment remains closed until the switch is opened. NEMA 3R enclosures are available for outdoor applications.

View Products
MiniBreak Switchgear Schneider Eletric

MiniBreak Switchgear

Provides compact and economical switching for currents up to 200A at 5.5kV.. -

View Details
HVL/cb Switchgear

HVL/cb Switchgear

The new standard for performance, protection, and dependability in power distribution. HVL/cb switchgear is a new product for medium voltage power distribution that integrates the two technologies of a fast 3-cycle vacuum circuit breaker with a grounding disconnect switch into a small footprint.

View Details
Air Insulated Switchgear Schneider Eletric

MASTERCLAD

Up to 27kV, 4000A, 63kA, 110 kV BIL. Smart and Connected Medium voltage metal-clad switchgear (AIS type) withdrawable 3-cycle vacuum circuit-breakers up to 27kV. Provides floor space economy and application flexibility through it's compartmentalization construction.

View Details