QED-6 Rear Connected Switchboards -

Switchboard

-

Schneider Eletric
QED-6 Rear Connected Switchboards -
  • Features

    Feature individually mounted, drawout Masterpact® circuit breakers rated through 5000A. Unique switchboard construction make them well suited for critical power applications such as hospitals, universities, data processing centers and telecommunications facilities.

    • Individually mounted, rear connected design
    • Withdrawable design for all main and branch circuit breakers
    • Switchboard ratings up to 150 kA
    • Short Circuit Current Rating for services 1600 A to 5000 A
    • Uses drawout type Masterpact NW circuit breakers rated 800-5000 A
    • Uses drawout type Masterpact NT circuit breakers rated 800-1200 A
    • Unique bolted or withdrawable design on Powerpact H, J and D circuit breakers rated 15-600 A
    • Up to eight 1200 A frame branch circuit breakers in a single 30-in. wide section
    • Compartmentalization: separate compartments for circuit breakers, bussing and load side cabling
    • Flexible branch circuit breaker locations: mix 15 A and 3000 A branches in a single section
    • Micrologic® trip units are field replaceable and upgradable
    • Masterpact NW/NT circuit breakers are field maintainable