Canada

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Power-Zone® 4 Low Voltage Switchgear with Masterpact® NW and NT Circuit Breakers

Low Voltage metal-enclosed, drawout switchgear

Designed to provide superior electrical distribution, protection, and power quality management

Schneider Eletric
Power-Zone® 4 Low Voltage Switchgear with Masterpact® NW and NT Circuit Breakers
  • Features

    Square D® Power-Zone® 4 low voltage metal-enclosed drawout switchgear is designed to provide superior electrical distribution, protection, and power quality management. The prime components of the switchgear are the Masterpact® NW and NT ANSI rated circuit breaker. Power-Zone® 4 switchgear is designed to maximize the functionality of the Masterpact® circuit breakers, which, in turn, deliver maximum uptime, system selectivity, ease of maintenance, and reliable circuit protection.



    • Designed and built to CSA C22.2 No. 31, ANSI® C37.20.1 and is Listed to UL® 1558
    • Masterpact® NW and NT drawout low voltage power circuit breakers are designed and built to ANSI C37.13 and C37.16. Listed to UL 1066
    • Short-circuit current rating up to 200 kA at 480V and 130 kA at 600V without fuses
    • High short-time withstand ratings up to 100 kA for 30 cycles, minimum
    • Arc flash limiting Masterpact® NW feeder breakers available in 800, 1600, and 2000 ampere ratings
    • Family of field installable and upgradeable Micrologic® trip units with optional data communications features
    • Smallest equipment footprint available in this product class
    • Front access to control and communications wire connections
    • Bolted copper bus provided as standard (up to 5000 amperes maximum)
    • Large rear cable compartment pull area allowing maximum room for power cables
    • Bus provision for future equipment expansion
    • System designed for maximum uptime with low maintenance
    • Modular circuit breakers designed for easy addition of control accessories
    • Optional Masterpact® Remote Racking Device
    • Optional Arc Resistant construction

    Applications

    • Commercial Buildings
    • Industrial Buildings
    • Oil & Gas
    • Water Waster-Water
    • Healthcare Facilities
    • Data Centres
    • Educational Campuses