Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

NF Panelboards

Panelboard

Offer a wide selection of circuit breakers, accessories, and ready-to-install kits

NF Panelboards
      • 345 products available

        • Best price
          Schneider Eletric

          EDB14015

          E-Frame Brkr 15A, 1P, 277V, 18/25kA, Bolt-on Mnt
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          EDB14015AABA

          E-Frame Brkr 15A, 1P, 277V, 18/25kA, Bolt-on Mnt, Alarm/Aux SW
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          EDB14015CA

          E-Frame Brkr 15A, 1P, 277V, 18/25kA, Bolt-on Mnt
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          EDB14015SA

          E-Frame Brkr 15A, 1P, 277V, 18/25kA, Bolt-on Mnt, Shunt Trip
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          EDB14020

          E Frame, circuit breaker, 20 A, 1 pole, 277 V, 18/25 kA, bolt on
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          EDB14020AABA

          E-Frame Brkr 20A, 1P, 277V, 18/25kA, Bolt-on Mnt, Alarm/Aux SW
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          EDB14020B

          E-Frame Brkr 20A, 1P, 480Y/277V, 18/25kA, Bolt-on Mnt
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          EDB14020CA

          E-Frame Brkr 20A, 1P, 277V, 18/25kA, Bolt-on Mnt
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          EDB14020SA

          E-Frame Brkr 20A, 1P, 277V, 18/25kA, Bolt-on Mnt, Shunt Trip
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          EDB14025

          E-Frame Brkr 25A, 1P, 277V, 18/25kA, Bolt-on Mnt
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4