Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

QMB Fusible Power Distribution Panelboards -

Power Distribution Panelboard

-

Schneider Eletric
Power Distribution - Fusible Type
  Back   Power Distribution - Fusible Type

QMB Fusible Power Distribution Panelboards -

      • 52 products available

        • Best price
          Schneider Eletric

          QMB221HW

          30A-Blank 4.5 Inch 2P 240VAC Fusible Switch
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          QMB221TW

          30A-30A 4.5 Inch 2P 240VAC Fusible Switch
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          QMB222HW

          60A-Blank 4.5 Inch 2P 240VAC Fusible Switch
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          QMB222TW

          60A-60A 4.5 Inch 2P 240VAC Fusible Switch
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          QMB223HW

          100A-Blank 6 Inch 2P 240VAC Fusible Switch
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          QMB223TW

          100A-100A 6 Inch 2P 240VAC Fusible Switch
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          QMB224W

          200A 9 Inch 2P 240VAC Fusible Switch
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          QMB225W

          400A 15 Inch 2P 240VAC Fusible Switch
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          QMB261HW

          30A-Blank 4.5 Inch 2P 600VAC/250VDC Fusible Switch
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          QMB261TW

          30A-30A 4.5 Inch 2P 600VAC/250VDC Fusible Switch
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4