Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Energy Efficient Transformers -

Low Voltage Transformer

K-factor rated specifically to withstand harmonic heating and high neutral currents associated with computer equipment and other single phase electronic loads

Schneider Eletric
Energy Efficient Transformers -
  Back   Low Voltage Transformers

Energy Efficient Transformers -

      • 95 products available

        • Best price
          Schneider Eletric

          EE167S60H

          167KVA TP1 208V-120/240V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          EE167S61H

          167KVA TP1 277V-120/240V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          EE225T3H

          Transformer Dry Type 225kVA 480D208Y120
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          EE225T3HCU

          Transformer Dry Type 225kVA 480D208Y120
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          EE225T65H

          Transformer Dry Type 225kVA 600D208Y120
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          EE225T65HCU

          Transformer Dry Type 225kVA 600D208Y120
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          EE250S3534H

          250KVA TP1 600V-120/240V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          EE250S3H

          TRFMR DRY 1HP 250KVA 240X480V-120/240V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          EE25S3534H

          25KVA TP1 600-120/240
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric

          EE25S3H

          XFMR DRY 1PH 25KVA 240X480V-120/240V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4