Ranges
Square D HEPD Home Electronics Protective Device
A compact and affordable surge suppressor designed for installation in any residential loadcentre Protects and provides surge suppression for electronic and electrical appliances that are not compatible with plug stripsView Productsarrow2_left Launch Product Selectorarrow2_left Square D™ Hard Wired Surge Protective Device
Square D™ brand XDSE Surge Protective Devices (SPDs) are surge suppressors and noise filters in compact and robust packages. The compact design of the XDSE allows surge suppression to be externally installed adjacent to electrical distribution equipment. XDSE systems are designed to provide high-quality surge suppression for a wide variety of commercial, industrial or institutional applications. Square D brand XDSE devices can be used in a network of surge suppression applications or as a stand-alone surge suppressor.Part of Square D SurgelogicView Productsarrow2_left Type EBA
External Brick Assembly (EBA) SPDs Square D™ EBA SPDs products consist of a consolidation of phase modules into one solid brick casting and offered at a competitive price for those who want superior surge suppression on a limited budgetPart of Square D SurgelogicView Detailsarrow2_left Launch Product Selectorarrow2_left Type EMA
External Modular Assembly (EMA) SPDs Square D™ EMA SPDs feature a design based on individual phase modules for a flexible, cost effective way to achieve superior surge suppression at every level of the electrical distribution system. Modularity results in lower life cycle costs and fast, easy service or replacement.Part of Square D SurgelogicView Productsarrow2_left Launch Product Selectorarrow2_left Type HWA
HWA SPDs Square D™ HWA surge protective devices are compact, nipple-mounted parallel-connected surge suppressors that come in a variety of voltage configurations, including Delta. HWA devices can be used in a network of surge suppression applications or as a stand-alone surge suppressor.Part of Square D SurgelogicView Productsarrow2_left Launch Product Selectorarrow2_left Type SDSA1175
SDSA1175 SPDs Square D™ brand Surgelogic™ SDSA1175 SPDs offer a simple means to bring down initial surges to manageable levels and can offer additional value in a cascaded SPD system. Their compact design allows surge suppression to be installed adjacent to power panels or directly on sensitive equipment.Part of Square D SurgelogicView Productsarrow2_left Launch Product Selectorarrow2_left Type SDSA3650
SDSA3650 SPDs SDSA3650 Type 1 SPD is designed and listed for indoor or outdoor installation and surge suppression of three-phase grounded electrical services from 208Y/120 Vac up to 600 Vac line to line and is used extensively in service entrance panels to provide an efficient and economical means of surge suppression.Part of Square D SurgelogicView Productsarrow2_left Launch Product Selectorarrow2_left Type XR
XR Series SPDs Square D™ brand Surgelogic™ XR series products are compact and affordable SPDs. XR series SPDs offer a simple means to bring down initial surges to manageable levels and can offer additional value in a cascaded SPD system.Part of Square D SurgelogicView Detailsarrow2_left Launch Product Selectorarrow2_left