
View all
Sealed General Purpose Transformers (Resin Encapsulated) -
Sealed General Purpose Transformers (Resin Encapsulated) - - 15T75F
Sealed General Purpose Transformers


View all
Sealed General Purpose Transformers (Resin Encapsulated) -
Sealed General Purpose Transformers (Resin Encapsulated) -
-
15T75F
Sealed General Purpose Transformers


TRANSFORMER DRY 3PH 15KVA 480V-240V
Show more characteristics >-
Characteristics
Main product or component type Dry Sealed TransformerPrimary Voltage 480 V deltaSecondary Voltage 240 V deltaFull Capacity Taps 4 2.5 % FCBNComplementary Enclosure Code 14CPhase 3 phasesPrimary to Secondary Voltage 480 V delta : 240 V deltaPower Rating 15 kVAtemperature rise 115 °Cheight 14.75 inwidth 19.1 indepth 12.25 inenclosure mounting Wall mountedenclosure material Painted sheet steelEnvironment Enclosure Type NEMA 3Rinsulation temperature 356 °F (180 °C)product certifications CSAcULusUL listedOffer Sustainability Sustainable offer status Green Premium productRoHS (date code: YYWW) REACh Product environmental profile AvailableProduct end of life instructions Need no specific recycling operationsContractual warranty Warranty period 18 months -
Documents and Downloads
Language- English
- Spanish
- French
CatalogSizeAdd to My DocumentsGeneral Purpose Sealed Low Voltage Transformers (Version 1.0)CADSizeAdd to My DocumentsDry-Type Transformers 9-15KVA Three Phase 60hz Encapsulated NEMA 3R Enclosure Type (Version 1.2)Date 09/06/16Size 39.6 KBDate 09/06/16Size 166.7 KBDate 09/06/16Size 506.5 KBDate 09/06/16Size 71.3 KBInstruction SheetSizeAdd to My DocumentsGeneral Purpose Low Voltage Transformers, Indoor/Outdoor, Encapsulated, 600 V (Version 00)Date 06/08/18Size 386.1 KBHandoutSizeAdd to My DocumentsDry Type Transformers Application Guide (Version 1.0)REACh DeclarationSizeAdd to My DocumentsEU RoHS DeclarationSizeAdd to My Documents -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.