Canada

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

discrete input module Modicon Momentum - Conformal coating - 16 Input 24 V DC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon Momentum automation platform
    product or component type
    Discrete inputs base DC
    group of channels
    1 group of 16 inputs
    discrete input number
    16 IEC 1131-2 Type 1
    discrete input voltage
    24 V DC
    protective treatment
    Conformal coating Humiseal 1A33
    TC
    Complementary
    discrete input logic
    Positive
    input voltage limits
    24 V
    voltage range
    - 3...30 V
    voltage state 0 guaranteed
    -3...5 V
    voltage state 1 guaranteed
    11...30 V
    current state 0 guaranteed
    <= 1.2 mA
    current state 1 guaranteed
    >= 2.5 mA
    input resistance
    4 kOhm
    response time
    2.2 ms from state 0 to state 1
    3.3 ms from state 1 to state 0
    isolation between channels and bus
    500 V AC
    power dissipation
    3 W typical
    5 W maximum
    marking
    CE
    local signalling
    16 LEDs channel status
    current consumption
    <= 250 mA 24 V DC
    depth
    1.87 in (47.5 mm)
    height
    5.57 in (141.5 mm)
    width
    4.92 in (125 mm)
    product weight
    0.42 lb(US) (0.19 kg)
    Environment
    product certifications
    CSA
    FM Class 1 Division 2
    UL
    resistance to electrostatic discharge
    4 kV contact IEC 801-2
    8 kV on air IEC 801-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) 80...1000 MHz IEC 801-3
    ambient air temperature for operation
    32...140 °F (0...60 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    relative humidity
    95 % without condensation
    operating altitude
    <= 16404.2 ft (5000 m)
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    User guide
    Date
    Size
    Add to My Documents
    Modicon Momentum I/O Base, User Guide (Version 21)
    Certificate
    Date
    Size
    Add to My Documents
    CSA_225844_2591646_MOMENTUM_AUG2017 (Version 1.0)
    EAC_RUCFRME83B00168_MOMENTUM_DEC2014 (Version 1.0)
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Date 11/02/19
    Size 395.6 KB
    Hazloc_cCSAus_225844_70159012_Momentum_feb2018 (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    DCC_MOMENTUM_JUL2016 (Version 1.0)
    Date 06/08/18
    Size 469.1 KB
    ACMA_RCM_MOMENTUM_AUG2013 (Version 1.0)
    Date 19/06/18
    Size 87.5 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Standard Adapter on a Typical Base
    Dimensions



  • Mounting and Clearance

    Mounting on a Wall



  • Connections and Schema

    External Wiring Diagrams
    2-Wire Device


    3- and 4-Wire Devices



    Internal Pin Connections

    Rows 1 through 3 show the internal connections between terminals on the I/O base. Row 4 shows the internal connections on the optional busbar.