Canada

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Schneider Eletric

View all Modicon Momentum

Modicon Momentum - 170ENT11002C

Conformal coating

Schneider Eletric
View all Modicon Momentum
Modicon Momentum - 170ENT11002C
Conformal coating

Modicon Momentum - Conformal coating - Ethernet communication adaptor -10Mbit/s

Show more characteristics >
Buy online
No online offers found
Add to My Products Add to My Products

  • Main
    range of product
    Modicon Momentum automation platform
    product or component type
    Ethernet TCP/IP communication adaptor
    communication port protocol
    Ethernet TCP/IP
    method of access
    Master/slave
    Peer to peer
    transmission rate
    10 Mbit/s
    transmission support medium
    Shielded twisted pairs cable
    Complementary
    module configuration
    BOOTP server to assign IP parameters
    topology
    Multidrop, star network
    port Ethernet
    10BASE-T
    number of devices per segment
    0...32
    cable distance between devices
    1000 m without repeater
    addressing
    IP address user assigned
    Unique IEEE global address
    fail state
    Fail safe
    control parameter
    CRC-32
    supply
    From I/O base
    marking
    CE
    local signalling
    1 LED green Ethernet network state (LAN)
    1 LED green module active (RUN)
    product weight
    0.15 lb(US) (0.07 kg)
    Environment
    product certifications
    CSA
    FM Class 1 Division 2
    UL
    standards
    CSA
    FM Class 1 Division 2
    protective treatment
    Conformal coating Humiseal 1A33
    TC
    resistance to electrostatic discharge
    4 kV contact IEC 801-2
    8 kV on air IEC 801-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) 80...1000 MHz IEC 801-3
    ambient air temperature for operation
    32...140 °F (0...60 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    relative humidity
    95 % without condensation
    operating altitude
    <= 16404.2 ft (5000 m)
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    User guide
    Date
    Size
    Add to My Documents
    170ENT11001 / 170ENT11002 Ethernet Communications Adapter, User Guide (Version 07)
    Certificate
    Date
    Size
    Add to My Documents
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Date 29/01/19
    Size 395.6 KB
    EAC_RUCFRME83B00168_MOMENTUM_DEC2014 (Version 1.0)
    Hazloc_cCSAus_225844_70159012_Momentum_feb2018 (Version 1.0)
    CSA_225844_2591646_MOMENTUM_AUG2017 (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    ACMA_RCM_MOMENTUM_AUG2013 (Version 1.0)
    Date 19/06/18
    Size 87.5 KB
    DCC_MOMENTUM_JUL2016 (Version 1.0)
    Date 06/08/18
    Size 469.1 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.