Canada

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

STAB-LOK CIRCUIT BREAKER 120/240V 70A 2P MAIN BREAKER

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stab-lok
    product or component type
    Miniature circuit-breaker
    Line Rated Current
    70 A
    System Voltage
    120/240 V AC
    poles description
    2P
    breaking capacity
    22 kA
    Complementary
    mounting mode
    Plug-in
    electrical connection
    Screw terminal
    AWG gauge
    AWG 4...AWG 2/0 (aluminium/copper)
    Environment
    product certifications
    CSA
  • Documents and Downloads

    Language
    • English
    • French
    Catalog
    Date
    Size
    Add to My Documents
    DE3_f - Catalogue de disjoncteurs (Version 1.0)
    DE1 - Loadcentres and Circuit Breakers Catalogue (Version 1.0)
    DE1 - Catalogue de tableaux de répartition et disjoncteurs (Version 1.0)
    DE3 - Circuit Breakers Catalogue (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.