Canada

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Schneider Eletric

View all Sealed General Purpose Transformers (Resin Encapsulated) -

Sealed General Purpose Transformers (Resin Encapsulated) - - 3S6F

Sealed General Purpose Transformers

Schneider Eletric
View all Sealed General Purpose Transformers (Resin Encapsulated) -
Sealed General Purpose Transformers (Resin Encapsulated) - - 3S6F
Sealed General Purpose Transformers

TRFMR DRY 1PH 3KVA 120X240V-120/240V

Show more characteristics >
Buy online
No online offers found
Add to My Products Remove from My Products

  • Main
    product or component type
    Dry Sealed Transformer
    Primary Voltage
    120 x 240 V
    Secondary Voltage
    120/240 V
    Full Capacity Taps
    0
    Complementary
    Enclosure Code
    10A
    Phase
    1 phase
    Primary to Secondary Voltage
    120 x 240 V : 120/240 V
    Power Rating
    3 kVA
    temperature rise
    115 °C
    height
    10.5 in
    width
    8.62 in
    depth
    6.5 in
    enclosure mounting
    Wall mounted
    enclosure material
    Painted sheet steel
    Environment
    Enclosure Type
    NEMA 3R
    insulation temperature
    356 °F (180 °C)
    product certifications
    CSA
    cULus
    UL listed
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    General Purpose Sealed Low Voltage Transformers (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    General Purpose Low Voltage Transformers, Indoor/Outdoor, Encapsulated, 600 V (Version 00)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.