Canada

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

TRANSFORMER VOLTAGE 240:120 0.3Y

Show more characteristics >
Buy online
No online offers found
Add to My Products Remove from My Products

  • Main
    Product
    Voltage transformer
    Certifications
    UL listed
    Ratio
    2/1
    Enclosure Type
    NEMA 1
    Phase
    1 phase
    Primary Voltage
    240 V
    Power Rating
    500 VA
    Secondary Voltage
    120 V
    Electrical Connection
    Studs
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.