Canada

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

TRANSFORMER DRY 1P .5KVA 120X240V-16/32V

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    Product
    Buck and Boost Transformer
    Enclosure Code
    5A
    Enclosure Type
    NEMA 3R
    Insulation Temperature
    266 °F (130 °C)
    Primary Voltage
    120 x 240 V
    Power Rating
    0.5 kVA
    Secondary Voltage
    16/32 V
    Temperature Rise
    80 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Buck & Boost Transformer 120 x 240 V - 16/32 V (Version 02)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 30/10/18
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 30/10/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.