Canada

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

TRANSFORMER CURRENT 400:5 1-9/16 I

Show more characteristics >
Buy online
No online offers found
Add to My Products Remove from My Products

  • Main
    Product
    General Purpose Current Transformer
    Certifications
    UL recognized
    Ratio
    400/5
    Enclosure Type
    NEMA 1
    Phase
    1 phase
    Power Rating
    12.5 VA
    Eletrical Connection
    Flying leads 24 in, AWG 16
    Opening Size
    Ø 1.56 in
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.