Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

8910DPA definite purpose contactor, 50 Amp, 2 P, 110/120 V 50/60 Hz coil, open

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Definite Purpose Contactor
    Line Rated Current
    50 A
    Number of Poles
    2P
    pole contact composition
    2 NO
    range of product
    DPA
    Complementary
    motor power hp
    3 hp 115 V AC 1 phase
    10 hp 230 V AC 1 phase
    locked rotor rated current
    250 A 460 V AC
    200 A 575 V AC
    300 A 277 V AC
    System Voltage
    600 V AC
    [Uc] control circuit voltage
    110 V AC 50 Hz
    120 V AC 60 Hz
    Phase
    1 phase
    electrical connection
    Box lugs
    Quick connect terminals
    Environment
    product certifications
    CE
    UL listed
    CSA
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1140  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Definite Purpose Control Catalog (Version 2.0)
    Data Bulletin
    Date
    Size
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Definite Purpose Contactor Class 8910 Type DPA, 120 Amp (Version 1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.