Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device short name
    DPA
    Complementary
    depth
    3.67 in
    height
    4.06 in
    locked rotor rated current
    360 A 230 V AC
    300 A 460 V AC
    240 A 575 V AC
    motor power hp
    30 hp 460/575 V AC 3 phases
    5 hp 115 V AC 1 phase
    10 hp 230 V AC 1 phase
    25 hp 230 V AC 3 phases
    mounting support
    Panel
    number of poles
    2
    width
    2.56 in
    Environment
    product certifications
    UL listed file E42240 CCN NLDX
    CSA LR25490 class 3211 04
    Offer Sustainability
    RoHS (date code: YYWW)
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 24/12/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.