Canada

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Definite Purpose Contactor Type DPA 60A, 3-Pole, 550VAC@50Hz - 600VAC@60Hz

Show more characteristics >
Buy online
No online offers found
Add to My Products Remove from My Products

  • Main
    product or component type
    Definite Purpose Contactor
    Line Rated Current
    60 A
    Number of Poles
    3P
    pole contact composition
    3 NO
    range of product
    DPA
    Complementary
    motor power hp
    5 hp 115 V AC 1 phase
    10 hp 230 V AC 1 phase
    30 hp 460 V AC 3 phases
    30 hp 575 V AC 3 phases
    25 hp 230 V AC 3 phases
    locked rotor rated current
    360 A 277 V AC
    300 A 460 V AC
    240 A 575 V AC
    System Voltage
    600 V AC
    [Uc] control circuit voltage
    600 V AC 60 Hz
    550 V AC 50 Hz
    Phase
    3 phases
    electrical connection
    Quick connect terminals
    Box lugs
    Environment
    product certifications
    CE
    CSA
    UL listed
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Definite Purpose Control Catalog (Version 2.0)
    Data Bulletin
    Date
    Size
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.