Canada

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Buy online
No online offers found
Add to My Products Remove from My Products

8910SYD138V03 is replaced by:
Product
Qty
LC1D150U7
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
1
  • Main
    device short name
    SYD
    enclosure type
    Open box
    Complementary
    [In] rated current
    132 A
    System Voltage
    240 V AC 60 Hz
    220 V AC 50 Hz
    depth
    6.5 in
    electrical connection
    Screw terminal
    height
    12 in
    locked rotor rated current
    800 A 230/460 V AC
    520 A 575 V AC
    mounting support
    Panel
    network number of phases
    3 phases
    number of poles
    3
    permissible voltage
    <= 600 V AC
    width
    5.45 in
    Environment
    product certifications
    CE
    UL listed file E42240 CCN NLDX
    CSA LR25490 class 3211 04
    Offer Sustainability
    RoHS (date code: YYWW)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.