Canada

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Schneider Eletric

View all Back-UPS

Back-UPS - BE350G

Schneider Eletric
View all Back-UPS
Back-UPS - BE350G

APC Back-UPS BE350G [NEW MODEL AVAILABLE, BE425M]

Show more characteristics >
Buy online
No online offers found
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Back-UPS BE350G [NEW MODEL AVAILABLE, BE425M]
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Aruba , Bahamas , Barbados , Belize , Bermuda , Canada , Cayman Islands , Guyana , Haiti , Jamaica , Trinidad And Tobago , Turks And Caicos Islands , United States , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    200 Watts / 350 VA
    Max Configurable Power (Watts)
    200 Watts / 350 VA
    Nominal Output Voltage
    120V
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Standby
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (3) NEMA 5-15R (Battery Backup) , (3) NEMA 5-15R (Surge Protection)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    5 feet (1.52 meters) (1.52 meters)
    Input voltage range for main operations
    88 - 139 V
    Maximum Input Current
    0 A
    Input Breaker Capacity
    0 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    0
    Battery Slots Empty
    0
    Typical recharge time
    16 hour(s)
    Replacement Battery
    RBC35
    RBC Quantity
    1
    Communications & Management
    Available SmartSlot™ Interface Quantity
    0
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    365 Joules
    Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    RJ45 10/100 Base-T Ethernet protection
    Physical
    Maximum Height
    3.46 inches (88.0 mm) (88.0 mm)
    Maximum Width
    6.3 inches (160.0 mm)
    Maximum Depth
    11.34 inches (288.0 mm) (288.0 mm)
    Rack Height
    0 U
    Net Weight
    9.02 lbs (4.1 kg) (4.1 kg)
    Shipping Weight
    10.12 lbs (4.6 kg) (4.6 kg)
    Shipping Height
    5.04 inches (128.0 mm) (128.0 mm)
    Shipping Width
    7.99 inches (203.0 mm) (203.0 mm)
    Shipping Depth
    14.61 inches (371.0 mm) (371.0 mm)
    Master Carton Units
    2.0
    Master Carton Dimensions (Length x Width x Height)
    15.0 inches
    Master Carton Weight
    9.6 kg
    Color
    Charcoal
    SCC Codes
    1073130425890 9
    Units per Pallet
    72.0
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C) (0 - 40 °C)
    Operating Relative Humidity
    5 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters) (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C) (-15 - 45 °C)
    Storage Relative Humidity
    5 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters) (0-15000 meters)
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    14.000 BTU/hr
    Conformance
    Approvals
    California (CEC) Battery Charger , ENERGY STAR (USA) , FCC Part 15 Class B , FCC Part 68 , NOM , UL 1778 , UL 497A , UL 498 , cUL Listed
    Standard warranty
    3 years repair or replace
    Equipment protection policy
    Lifetime : $75000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Back-UPS Family Specification Sheet (North American BE units) (Version 0)
    User guide
    Date
    Size
    Add to My Documents
    Back-UPS 350 Installation and Operation (Version 1)
    Back-UPS BE350G/BE350G-CN (Version 3)
    Date 07/02/19
    Size 82.6 KB
    Brochure
    Date
    Size
    Add to My Documents
    Back-UPS BE350G Specification Sheet (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    FCC Part 15 approval for Back-UPS ES 6 Outlet 350VA 120V without Communication (Version 1)
    [OLD] cTUVus certification for Back-UPS ES 350VA, 6 outlet, 450VA, 550VA, 575VA, 600VA, 650VA, 700VA 8 Outlet 120V (Version 0)
    Back-UPS Certificate of Origin (Version 0)
    Date 07/02/19
    Size 25.8 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Back-UPS Profile 1 (Version 0)
    Date 08/02/19
    Size 404.8 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Product Environmental Profile 1 for Back-UPS (Version 0)
    Warranty
    Date
    Size
    Add to My Documents
    Back-UPS BE350G/BE350G-CN (Version 1)
    Date 20/12/13
    Size 18.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.