Canada

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Schneider Eletric

View all Back-UPS

Back-UPS - BE550G

Schneider Eletric
View all Back-UPS
Back-UPS - BE550G

APC Back-UPS BE550G [NEW MODEL AVAILABLE, BE600M1]

Show more characteristics >
Buy online
No online offers found
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Back-UPS BE550G [NEW MODEL AVAILABLE, BE600M1]
    Includes
    USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Aruba , Bahamas , Barbados , Belize , Bermuda , Canada , Cayman Islands , Dominican Republic , Falkland Islands (Malvinas) , Guyana , Haiti , Jamaica , Netherlands Antilles , Puerto Rico , Trinidad And Tobago , United States , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    330 Watts / 550 VA
    Max Configurable Power (Watts)
    330 Watts / 550 VA
    Nominal Output Voltage
    120V
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Standby
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (4) NEMA 5-15R (Battery Backup) , (4) NEMA 5-15R (Surge Protection)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    5 feet (1.52 meters)
    Input voltage range for main operations
    88 - 139 V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    24 hour(s)
    Replacement Battery
    APCRBC110
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    340 Joules
    Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    RJ45 10/100 Base-T Ethernet protection
    Physical
    Maximum Height
    3.46 inches (88.0 mm)
    Maximum Width
    7.09 inches (180.0 mm)
    Maximum Depth
    11.89 inches (302.0 mm)
    Net Weight
    12.1 lbs (5.5 kg)
    Shipping Weight
    13.64 lbs (6.2 kg)
    Shipping Height
    5.04 inches (128.0 mm)
    Shipping Width
    9.25 inches (235.0 mm)
    Shipping Depth
    15.47 inches (393.0 mm)
    Master Carton Units
    2.0
    Master Carton Dimensions (Length x Width x Height)
    16.0 inches
    Master Carton Weight
    13.0 kg
    Color
    Black
    SCC Codes
    1073130425894 7
    Units per Pallet
    64.0
    # of Layers per Pallet
    5
    # of Units per Layer per Pallet
    20
    Pallet Weight
    1500.0 lbs (681.82 kg)
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    5 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    5 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    16.000 BTU/hr
    Conformance
    Approvals
    California (CEC) Battery Charger , ENERGY STAR V2.0 (USA) , FCC Part 15 Class B , FCC Part 68 , NOM , TUV-C , UL 1778 , UL 497A , UL 497B
    Standard warranty
    3 years repair or replace
    Equipment protection policy
    Lifetime : $75000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Back-UPS Family Specification Sheet (North American BE units) (Version 0)
    User guide
    Date
    Size
    Add to My Documents
    Back-UPS BE450G/BE550G/BE650G1 Series (Version 2)
    Back-UPS 450/550 Installation and Operation (Version 1)
    Back-UPS BE 550G/550G-CN/650G1/650G1-CN (Version 1)
    Addendum - California Proposition 65 Warning Statement (Version 0)
    Brochure
    Date
    Size
    Add to My Documents
    Back-UPS BE550G Specification Sheet (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    EAC certificate for BackUPS (Version 1)
    Date 26/02/16
    Size 2.9 MB
    FCC part 15 approval for Back-UPS ES 8 Outlet 450VA, 550VA, 650VA 120V (Version 0)
    [OLD] cTUVus certification for Back-UPS ES 350VA, 6 outlet, 450VA, 550VA, 575VA, 600VA, 650VA, 700VA 8 Outlet 120V (Version 0)
    Back-UPS Certificate of Origin (Version 0)
    Date 07/02/19
    Size 25.8 KB
    FCC part 15 approval for Back-UPS ES 350VA, 6 outlet, 450VA, 550VA, 600VA, 575VA, 650VA, 700VA 8 Outlet 120V (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.