Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

200A 3P Type4/4X 600VAC/250VDC Double Throw Non Fusible Safety Switch

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Double Throw Safety Switch
    Line Rated Current
    200 A
    Certifications
    CSA
    Enclosure Rating
    NEMA 4/4X stainless steel 304
    Disconnect Type
    Non-fusible disconnect
    Mounting Type
    Surface
    Number of Poles
    3
    System Voltage
    250 V DC
    600 V AC
    Wire Size
    AWG 6...300 kcmil (copper or aluminium)
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.