Canada

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Schneider Eletric

View all Homeline Loadcentres

Homeline Loadcentres - CHOM1224L125GC

Homeline Load Centers

Schneider Eletric
View all Homeline Loadcentres
Homeline Loadcentres - CHOM1224L125GC
Homeline Load Centers

HomeLine Loadcentre 1PH 125A 24CCT MAIN LUGS

Show more characteristics >
Buy online
No online offers found
Add to My Products Remove from My Products

  • Main
    range of product
    Homeline
    product or component type
    Load Center
    Line Rated Current
    125 A
    System Voltage
    120/240 V AC
    mounting mode
    Wall mount
    short-circuit current
    10 kA
    Complementary
    electrical connection
    Lugs
    AWG gauge
    AWG 6...AWG 2/0 (aluminium/copper)
    load center type
    Main lugs
    number of spaces
    12
    number of circuits
    24
    number of tandem circuit breakers
    12
    Phase
    1 phase
    cover type
    Combination flush/surface cover
    device composition
    Grounding bar included (not installed)
    wiring configuration
    3-wire
    material
    Tin plated aluminium busbar
    enclosure material
    Welded sheet steel
    Cover colour
    White
    box number
    6
    Environment
    product certifications
    CSA
    NEMA degree of protection
    NEMA 1 (indoor)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Catalog
    Date
    Size
    Add to My Documents
    DE1 - Loadcentres and Circuit Breakers Catalogue (Version 1.0)
    DE1 - Catalogue de tableaux de répartition et disjoncteurs (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/01/19
    Size 0
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/01/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.