Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

QO LoadCentre Gen. Panel, Main Lugs, 30A, 4SP,1PH, NEMA 1, Surface Cover Door

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    load center type
    Main lugs
    Line Rated Current
    30 A
    number of spaces
    4
    Maximum Number of Single Pole Circuits
    4
    Maximum Number of Tandem Breakers
    8
    Phase
    1 phase
    System Voltage
    120/240 V AC
    Complementary
    Wire Size
    AWG 14...AWG 8 (aluminium/copper)
    Enclosure Rating
    NEMA 1 generator
    cover type
    Surface cover
    Electrical Connection
    Lugs
    Grounding Bar
    Grounding bar (factory installed)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    box number
    4
    product certifications
    CSA
    UL listed
    height
    12.76 in (324 mm)
    width
    9.02 in (229 mm)
    depth
    3.74 in (95 mm)
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
  • Documents and Downloads

    Language
    • English
    • French
    Catalog
    Date
    Size
    Add to My Documents
    DE1 - Catalogue de tableaux de répartition et disjoncteurs (Version 1.0)
    DE1 - Loadcentres and Circuit Breakers Catalogue (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.