Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

E-Frame Brkr 125A, 3P, 480Y/277V, 18/25kA, Bolt-on Mnt, Alarm/Aux SW, Shunt Trip

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    125 A Frame EDB-EGB-EJB
    product or component type
    Miniature circuit-breaker
    device short name
    EDB
    module type
    E-Frame
    trip unit rating
    2300 A
    Complementary
    Line Rated Current
    125 A
    System Voltage
    480Y/277 V AC
    AWG gauge
    AWG 12...AWG 2/0 aluminium
    AWG 14...AWG 2/0 copper
    breaking capacity
    18 kA 277 V AC
    18 kA 480Y/277 V AC
    25 kA 120 V AC
    25 kA 120/240 V AC
    25 kA 240 V AC
    circuit breaker application
    HACR rated
    depth
    4.05 in
    electrical connection
    Lugs aluminium
    height
    5.66 in
    holding current
    1000 A
    local signalling
    Trip indicator
    mounting mode
    Bolt-on
    number of poles
    3
    number of spaces
    4
    number of spaces required
    4
    product destination
    Panelboard NF
    product weight
    4 lb(US)
    protection type
    Short-circuit
    Overload
    width
    3.92 in
    device composition
    Alarm switch
    Shunt trip
    Auxiliary switch
    trip unit technology
    Thermal-magnetic
    breaking capacity code
    D
    Environment
    product certifications
    cULus
    ambient air temperature for operation
    104 °F (40 °C)
    Offer Sustainability
    RoHS (date code: YYWW)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.