Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Add to My Products Remove from My Products

  • Main
    Product
    Energy Efficient Transformer
    Enclosure Code
    18D
    Enclosure Type
    NEMA 2
    Insulation Temperature
    428 °F (220 °C)
    Phase
    3 phases
    Primary Voltage
    480 V
    Power Rating
    45 kVA
    Secondary Voltage
    240 V delta
    Full Capacity Taps
    2 -5 % center tap
    Temperature Rise
    150 °C
    Winding Material
    Copper
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Energy Efficient Transformers (Version 1.0)
    Date 13/12/17
    Size 1.2 MB
    User guide
    Date
    Size
    Add to My Documents
    Dry-Type Transformers 1000 Volts and Below (Version 03)
    Data Bulletin
    Date
    Size
    Add to My Documents
    Energy Efficient Transformers Technical Data (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 31/10/18
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 31/10/18
    Size 195.3 KB
    Handout
    Date
    Size
    Add to My Documents
    Dry Type Transformers Application Guide (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.