Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

E-Frame Branch Brkr 20A, 1P, 600Y/347V, 18kA, Bolt-on Mnt

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    125 A Frame EDB-EGB-EJB
    product or component type
    Circuit-breaker
    device short name
    EGB
    module type
    E-Frame
    trip unit rating
    875 A
    Complementary
    Line Rated Current
    20 A
    System Voltage
    600Y/347 V AC
    AWG gauge
    AWG 14...AWG 6 copper
    AWG 12...AWG 6 aluminium
    breaking capacity
    18 kA 600Y/347 V AC
    circuit breaker application
    HACR rated
    depth
    4.05 in
    electrical connection
    Lugs aluminium
    height
    5.66 in
    holding current
    270 A
    local signalling
    Trip indicator
    mounting mode
    Bolt-on
    number of poles
    1
    number of spaces
    1
    number of spaces required
    1
    product destination
    Panelboard NF
    product weight
    2 lb(US)
    protection type
    Short-circuit
    Overload
    width
    0.98 in
    trip unit technology
    Thermal-magnetic
    breaking capacity code
    G
    Environment
    product certifications
    cULus
    ambient air temperature for operation
    104 °F (40 °C)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    NF Circuit Breaker Panelboards (Version 1.0)
    Date 14/02/19
    Size 1.6 MB
    Data Bulletin
    Date
    Size
    Add to My Documents
    Determining Current Carrying Capacity in Special Applications (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 31/10/18
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 31/10/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.