Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Link150 Ethernet Gateway

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Enerlin'X
    product name
    Link
    product or component type
    Gateway
    device short name
    Link150
    device application
    Gateway
    external supply
    19.2...26.4 V 500 mA, DC
    PoE
    Power supply device PoE IEEE 802.3af
    number of port
    2
    communication gateway
    Ethernet/fieldbus
    Complementary
    current consumption
    24 V DC via external supply : 130 mA at 20 °C
    48 V DC via PoE : 65 mA at 20 °C
    power consumption in W
    <= 15 W via PoE
    communication network type
    Ethernet Modbus TCP/IP daisy chain (Ethernet) , 10/100 Mbit/s
    PoE 15W (Power over Ethernet) (Ethernet) , 10/100 Mbit/s
    FTP (Ethernet) , 10/100 Mbit/s
    HTTP (Ethernet) , 10/100 Mbit/s
    SNMP (Ethernet) , 10/100 Mbit/s
    Modbus TCP/IP (Ethernet) , 10/100 Mbit/s
    Modbus RTU, JBUS, PowerLogic (SY/MAX) (RS232) , 2400, 4800, 9600, 19200 or 38400 bauds
    Modbus ASCII (RS232) , 2400, 4800, 9600, 19200, 38400, 56000 or 57600 bauds
    Modbus Serial line slave (RS232) , 2400, 4800, 9600, 19200 or 38400 bauds
    Modbus RTU, JBUS, PowerLogic (SY/MAX) (RS485) , 2400, 4800, 9600, 19200 or 38400 bauds
    Modbus ASCII (RS485) , 2400, 4800, 9600, 19200 or 38400 bauds
    Modbus Serial line slave (RS485) , 2400, 4800, 9600, 19200 or 38400 bauds
    parity
    Even/odd or none
    communication port protocol
    Ethernet Modbus TCP/IP daisy chain insulation: 6 kV
    Modbus TCP/IP insulation: 6 kV
    Modbus RTU, JBUS, PowerLogic (SY/MAX) master 2 or 4 wires, insulation: 2.5 kV
    Modbus ASCII master 2 or 4 wires, insulation: 2.5 kV
    Modbus RTU and ASCII slave 2 or 4 wires, insulation: 2.5 kV
    communication port support
    Ethernet RJ45
    RS232 RJ45
    RS485 RJ45
    number of inputs
    0
    number of outputs
    0
    connections - terminals
    Power supply : top screw terminal block 0.2...1.5 mm² rigid cable(s)
    Power supply : top screw terminal block 0.2...1.5 mm² flexible cable(s) with cable end
    Power supply : top screw terminal block 0.2...1.5 mm² flexible cable(s) without cable end
    tightening torque
    Power supply : 0.3 N.m (<= 3 mm blade) with flat
    wire stripping length
    Power supply : 7 mm for top connector connection
    mounting mode
    Clip-on
    mounting support
    35 mm DIN rail
    product certifications
    CE
    CUL
    cULus
    UL
    RCM
    FCC Class A
    China RoHS
    standards
    IEC 61000-6-2
    UL 60950-1
    IEC 60950-1
    UL 61010-1
    UL 61010-2-201
    CSA C22.2 No 60950-1
    AS/NZS 60950-1
    depth
    2.83 in (72 mm)
    height
    4.13 in (105 mm)
    width
    2.8 in (71 mm)
    product weight
    6.17 oz (175 g)
    web services
    Web server
    local signalling
    LED Ethernet activity (ETH1)
    LED Ethernet activity (ETH2)
    LED module status
    LED network communication status (Net Status)
    LED communication RS232
    LED communication RS485
    compatibility code
    EGX150
    Environment
    relative humidity
    5...95 %at 131 °F (55 °C) without condensation
    IP degree of protection
    IP40 (front panel (in enclosure))
    IP30 (casing)
    IP20 (terminal block)
    mechanical robustness
    Vibrations (in operation) : 1 Gn, 5 Hz...150 Hz according to IEC 60068-2-6
    Vibrations (de-energized) : 1 Gn, 5 Hz...150 Hz according to IEC 60068-2-6
    Shocks (in operation) : 10 Gn for 11 ms according to IEC 60068-2-27
    Shocks (de-energized) : 15 Gn for 11 ms according to IEC 60068-2-27
    Jolts (de-energized) : 100 jolts/axle, 15 Gn for 6 ms according to IEC 60068-2-29
    Free fall resistance : 1.2 m
    electromagnetic compatibility
    ● immunity for industrial environments conforming to EN 61000-6-2
    ● immunity for industrial environments conforming to CISPR 24
    ● conducted and radiated emissions conforming to FCC part 15 class B
    ● conducted and radiated emissions conforming to EN 55022
    ● conducted and radiated emissions conforming to CISPR 22
    ● electrostatic discharge : B (8 kV air, 6 kV contact ) conforming to EN 61000-4-2
    ● radiated RF fields : A (10 V/m, 80 MHz...1 GHz ) conforming to EN 61000-4-3
    ● radiated RF fields : A (3 V/m, 1 MHz...3 GHz ) conforming to EN 61000-4-3
    ● fast transients immunity test : level 4 conforming to EN 61000-4-4
    ● fast transient bursts : class 3 conforming to EN 61000-4-12
    ● surges 1.2/50 µs : B (level 4 ) conforming to EN 61000-4-5
    ● conducted RF disturbances (10 V ) conforming to EN 61000-4-6
    ● conducted RF disturbances conforming to CISPR 11
    ● magnetic field at power frequency : class 5 (30 A/m ) conforming to EN 61000-4-8
    ● voltage dips and interruptions immunity test : B (100 %, 20 ms ) conforming to EN 61000-4-11
    ● voltage dips and interruptions immunity test : B (60 %, 200 ms ) conforming to EN 61000-4-11
    ● voltage dips and interruptions immunity test (30 %, 500 ms ) conforming to EN 61000-4-11
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    pollution degree
    2
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • German
    • Chinese
    Catalog
    Date
    Size
    Add to My Documents
    PowerLogic Catalog - 272 pages Web (NO PRINTED VERSION AVAILABLE) (Version 8.1)
    PowerLogic Catalogue - 272 pages - Print File (NO PRINTED VERSION AVAILABLE) (Version 8.1)
    Catalogue for Panel Builders - Web Version (Version 3.0)
    Catalogue for Panel Builders - Print Version (Version 3.0)
    Enerlin'X Digital Solutions for Smart Systems (Version 00)
    User guide
    Date
    Size
    Add to My Documents
    Ethernet Gateway Link150 - User Guide (Version 03)
    Passerelle Ethernet Link150 - Guide utilisateur (Version 02)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Link150 instruction sheet (Version 03)
    Date 08/06/16
    Size 9.2 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 05/06/19
    Size 195.3 KB
    Presentation
    Date
    Size
    Add to My Documents
    Link150 Customer Presentation (Version 1.1)
    Date 11/11/15
    Size 1.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.