Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Easergy BAT38Ah 12V 38Ah 10 years life high rate industrial VRLA battery

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Easergy T300
    product compatibility
    PS50
    PS100
    ITI3
    device short name
    BAT38AH
    output voltage
    12 V DC
    battery type
    VRLA
    internal resistance
    14.4 mOhm conforming to IEC 60896-21
    short-circuit current
    1005 A conforming to IEC 60896-21
    transfer impedance
    7.5 mOhm at 1 kHz
    Complementary
    battery capacity
    40.6 Ah
    height
    6.69 in (170 mm)
    width
    6.5 in (165 mm)
    depth
    7.76 in (197 mm)
    product weight
    31.97 lb(US) (14.5 kg)
    connector type
    M5
    tightening torque
    22.12 lbf.in (2.5 N.m)
    self-discharge rate
    3 %, 1 month at 20 °C
    battery life
    10 yr at 20 °C conforming to EUROBAT
    Environment
    ambient air temperature for operation
    -15...50 °C in charge
    -20...60 °C in discharge
    ambient air temperature for storage
    -4...140 °F (-20...60 °C)
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Easergy T300 Catalog (Version 3.0)
    Date 13/09/18
    Size 4.7 MB
    User guide
    Date
    Size
    Add to My Documents
    Easergy T300-OVR installation guide (Version 04)
    PS50 Installation guide - Easergy T300 (Version 04)
    Easergy T300-IV1 installation guide (Version 03)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.