Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Easergy BAT5.5Ah 12V 5.5Ah 12 years life industrial VRLA battery

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Easergy T300
    product compatibility
    PS25
    device short name
    BAT5.5AH
    output voltage
    12 V DC
    battery type
    VRLA
    internal resistance
    138 mOhm conforming to IEC 60896-2
    short-circuit current
    93 A conforming to IEC 60896-2
    Complementary
    battery capacity
    5.5 Ah
    height
    98.4 mm
    width
    65.5 mm
    depth
    5.98 in (152 mm)
    product weight
    5.51 lb(US) (2.5 kg)
    connector type
    Faston
    self-discharge rate
    4 %, 1 month at 20 °C
    battery life
    12 yr at 20 °C conforming to EUROBAT
    Environment
    ambient air temperature for operation
    -20...40 °C
  • Documents and Downloads

    Language
    • English
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Easergy T300 Catalog (Version 3.0)
    Date 13/09/18
    Size 4.7 MB
    User guide
    Date
    Size
    Add to My Documents
    PS25 Installation guide - Easergy T300 (Version 00)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.