Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
  • Main
    range
    EVlink
    product or component type
    Charging station
    device application
    Commercial
    type of installation
    Outdoor
    mounting mode
    Pedestal mount
    Complementary
    NEMA degree of protection
    NEMA 3R
    material
    Enclosure : metallic and white
    Pedestal : metallic and black
    [Us] rated supply voltage
    208...240 V ACat 60 Hz, single phase
    supply current
    30 A
    poles description
    2P (power circuit)
    nominal output power
    7.2 W at 30 A
    level or class
    Level 2
    output type
    Sides of enclosure : 1 black charging cable of 5.5 m and non retractable
    connector type
    SAE J1772
    protection type
    Ground fault protection with CCID20 (automatic test at the beginning of each charge cycle)
    Automatic restart after ground fault or main power loss
    local signalling
    Device fault : 1 red indicator light
    Charge : 1 blue indicator light by blinking
    Power ON : 1 green indicator light
    height
    1433.5 mm
    width
    12.99 in (330 mm)
    depth
    6.69 in (170 mm)
    product weight
    92.59 lb(US) (42 kg)
    Environment
    ambient air temperature for operation
    -22...131 °F (-30...55 °C)
    electromagnetic compatibility
    Electrostatic discharge : 15 kV open air
    Electrostatic discharge : 8 kV contact
    Surge immunity test : 6 kV
    Immunity to radiated fields : 20 V/m
    Immunity to conducted disturbances : 20 V
    Electrical fast transient/burst immunity test : 2 kV
    standards
    CSA C22.2
    UL 2594
    product certifications
    FCC part 15 class B
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    EVLINK OUTDOOR SINGLE PEDESTAL CHARGING STATION (Version 1.2)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.