• Main
    range
    EVlink
    product or component type
    Cloud connected charging station
    device application
    Commercial
    type of installation
    Outdoor
    offer type
    Non-gateway
    mounting mode
    Pedestal mount
    Complementary
    NEMA degree of protection
    NEMA 3R
    material
    Enclosure : metallic and
    Pedestal : metallic and
    [Us] rated supply voltage
    208...240 V ACat 60 Hz, single phase
    supply current
    30 A
    poles description
    2P (control circuit)
    2P + N (power circuit)
    nominal output power
    7.2 W 30 A 208...240 V
    level or class
    Level 2
    output type
    Sides of enclosure : 1 black charging cable of 5.5 m and non retractable
    connector type
    SAE J1772
    protection type
    Ground fault protection with CCID20 (automatic test at the beginning of each charge cycle)
    Automatic restart after ground fault or main power loss
    access control system
    Contactless credit card
    RFID authentification card
    Chargepoint card
    Required Service Plan
    Commercial service plan (1...3 yr) to be ordered separately and one per unit
    Service provider plan (1...3 yr) to be ordered separately and one per unit
    Ethernet service
    Web browser
    display type
    Backlit colour LCD
    information displayed
    Charging instructions
    Charging status
    Configuration
    Usage fees
    local signalling
    Device fault : 1 red indicator light
    communication network type
    ZigBee, conforming to IEEE 802.15.4
    height
    57.44 in (1459 mm)
    width
    12.99 in (330 mm)
    depth
    7.05 in (179 mm)
    product weight
    100.97 lb(US) (45.8 kg)
    targeted country
    USA
    Canada
    Environment
    standards
    UL 2594
    CSA C22.2
    product certifications
    FCC part 15 class A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.